Skip to main content
Vælg venligst dine land-/sprogpræferencer
Search for nVent products, resources, or ask any question you have
Loading search…
Udskriv
Soldiers marines patrolling on foot and escorted by a Humvee

CassettePRO with extra cooling capacities

Test and measurement application that needs additional heat dissipation of a hot spot of one bord via FHC to the side panel.


Solutions:

  • Cool the hot spot of the PCB inside the cassette.
  • Use the side panels with cooling fins. Use the FHC to guide the heat from the hot spot of the PCB through the FHC and the side panel.
  • Reduction of the processor surface temperature by approx. -10 to 12°C.
CassettePRO-cooling-capacities-case-study.pdf.png
CassettePRO-cooling-capacities-case-study-1.png

Download Case Study