Side Panels
Filtrér efter
Filter anvendt:
1
Ryd filtre
- Product Type
- Produktfamilie
- Type
- Works With
- Rack Height
- Højde
- Bredde
- Dybde
- Length
- Materiale
- Farve
Filter anvendt: 1
Produkter | 17 resultater (149 elementer)

EuropacPRO Rear Angle for Stainless Steel EMC Gasket
Rear Angle for Stainless Steel EMC Gasket.


EuropacPRO Rugged Rear Angle for Textile EMC Gasket
Corner profile covers the slot between the side panel and the rear panel of a subrack.

Front Handle, for Type R Side Panels
The front handle for a rugged subrack have a load-carrying capacity 30 kg.


EuropacPRO Side Panel, Type L, Light
Side Panel, L shaped version with integrated 19" bracket.

EuropacPRO Advanced EMC Side Panel Covers for C-Profile Adaptors
Side Panel, tox welded to the 19" bracket.


EuropacPRO Side Panel for Textile Gasket, Type H, Heavy
Side Panel, tox welded to the 19" bracket.

EuropacPRO 19" Bracket for Stainless Steel Gasket, Type F
19 inch bracket Kits can be combined with the side panel type F. Available for textile or stainless EMC gaskets.

EuropacPRO 19" Bracket for Type F Side Panel, Depth Adjustable
The angle Kit enables the recessed mounting of a subrack in a Cabinet.

EuropacPRO Front Cover for Side Panel Type L
As decorative finish for the 19" bracket type L.