Cable to Cable, XA, 400 kcmil Concentric, 18.5 mm Conductor 1 OD, 400 kcmil Concentric, 18.5 mm Conductor 2 OD
Hold musen over for at forstørre billedet eller klik for at forstørre.
Cable to Cable, XA, 400 kcmil Concentric, 18.5 mm Conductor 1 OD, 400 kcmil Concentric, 18.5 mm Conductor 2 OD
Katalog#: XAC3H3H
nVent ERICO Cadweld graphite molds are designed and engineered for thousands of connection styles and conductor combinations.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detaljer
Billeder af anvendelse
Ressourcer
Video
Yderligere produktoplysninger
Funktioner
- Forms a permanent, low resistance connection
- Provides a molecular bond
- nVent ERICO Cadweld Exothermic Connections are rated with the same current capacity as the conductor
- Portable installation equipment with no external source of power required
- Installers can be easily trained to make nVent ERICO Cadweld Exothermic Connections
- Connections can be visually inspected
Specifikationer
Produktegenskaber
| XX-X-XX-XX-L-M-W | ||
| XX | Mold Family | |
| X | Price Key | |
| XX | Conductor Code 1 | |
| XX | Conductor Code 2 | |
| L* | Split Crucible |
Crucible section is split on molds designed with horizontal opening for easier cleaning
|
| M* | Mold Only | |
| W* | Wear Plates |
Reduce mechanical abrasion of molds at cable entry points
|
* Empty if none
Brochure
Certificeringer
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017

Yderligere produktoplysninger
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.