Power Distribution Accessories
Filtrovat podle
Použitý filtr:
1
Vymazat filtry
- Product Type
- Produktová řada
- Typ
- Barva
- Works With
- Materiál
- Mounting
- Povrchová úprava
- Rack Width
- Front Finish
- Rear Finish
- Rack Height
- Výška
- Šířka
Použitý filtr: 1
Produkty | 32 výsledky (67 položky)

Sensor for eHandle
The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and Enlogic to serve as a hub for access control and environmental monitoring.

eHandle
The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and Enlogic to serve as a hub for access control and environmental monitoring.

Dry Contact Cable
Dry Contact Cable to connect I/O sensors e.g. smoke for Enlogic. Easy installation by a Magnet in the Sensor Box.

Cable Harness for eHandle
The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and Enlogic to serve as a hub for access control and environmental monitoring.

Secure Dual W-Lock Power Cord
Secure dual W-Lock power cords provide enhanced cord retention between both the PDU and IT equipment. Both connections require deliberate action in order to release the locking buttons to prevent accidental detachment of power connections. Cords function with any corresponding standard IEC receptacle, but locking feature requires compatible W-lock or V-lock outlets

Single Temperature Sensor
Single Temperature Probe Sensor for Enlogic with 2 m Cable. Easy installation by a Magnet in the Sensor Box.


3x Temperature and 1x Humidity Sensor
3x Temperature and 1x Humidity Probe Sensor for Enlogic with 2 m Cable. Easy installation by a Magnet in the Sensor Box.

Single Temperature and Humidity Sensor
Single Temperature and Humidity Probe Sensor for Enlogic with 2 m Cable. Easy installation by a Magnet in the Sensor Box.

Door Switch Sensor
Door Switch Sensor with Magnetic Switch for Enlogic. Easy installation by a Magnet in the Sensor Box.


19" Module Support
Module support is needed for assembly of partial width front panels with SUB-D-, ST type 3 or FDDI cut-outs.