Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Loading search…
WBT Round Cable Tray Hover to magnify image or click to enlarge

Wire Basket Tray, Round Wire

The nVent CADDY Wire Basket Tray, Round Wire is a continuous pathway solution to support high-performance cabling systems while providing an ideal foundation for datacom and electrical contractors.

Read more Read less
  • UL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Steel
2" DEEP TRAY
Tray Size Splice Qty
2X4 2
2X6 3
2X8 3
2X12 3
2X16 4
2X18 4
2X20 4
2X22 5
2X24 5
2X26 6
2X28 6
2X30 6
2X32 7
2X34 7
2X36 8
2X38 8
2X40 9
These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above
4" DEEP TRAY
Tray Size Splice Qty
4X4 3
4X6 3
4X8 3
4X12 3
4X16 4
4X18 4
4X20 4
4X22 4
4X24 5
4X28 5
4X30 6
4X32 6
4X34 6
4X36 7
These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above
6" DEEP TRAY
Tray Size Splice Qty
6X8 3
6X12 3
6X16 3
6X18 4
6X20 4
6X22 4
6X24 4
6X26 5
6X28 5
6X30 5
6X32 6
6X34 6
6X36 7
These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy