nVent CADDY Pyramid H-Frame Post Base
Hover to magnify image or click to enlarge
nVent CADDY Pyramid H-Frame Post Base
Details
Application images
Resources
CAD
Features
- Foam or rubber bottom offers low abrasion interface for better roof membrane protection
- Compatible with roof surfaces including single ply, bituminous, metal and spray foam
- Provides superior load distribution, even with varying rooftop surfaces
- Rubber rooftop interface ideal for solar panel array installations
- Mounting hardware pre-installed in bases
- Hot-dip galvanized and UV stabilized for long lasting performance
- Accepts standard strut channels
Specifications
Static Load Safety Factor
3:1
Temperature
-30 to 130 °F
Temperature
-34 to 54.4 °C
Finish
Hot-Dip Galvanized
Material
Steel;Polypropylene;Polyethylene
Brochure
Catalog
Flyer
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.