Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

PH38582.jpg image Hover to magnify image or click to enlarge

nVent CADDY All-in-One Between-Stud With Adjustable Mud Ring, Single Box

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Knockout Sizes (8) 1/2", 3/4";(3) 1/2"
Knockout Sizes (8) 12.7 mm, 19.1 mm;(3) 12.7 mm
Finish Pregalvanized
Material Steel

Diagrams

Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy