Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Loading search…
PH19646.jpg image Hover to magnify image or click to enlarge

"Colorado Jim" Cable Support

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Part Number Cable Type Cable Size Cables Per Fastener
CJ6 to Wood Non-Metallic 14-2, 12-2, 10-2, 14-3, 12-3 and 10-3 w/ground Max 6
8-2 and 6-2 w/ground Max 4
CJ6 to Metal Stud Metal Clad (MC) 14-2, 12-2, 10-2, 14-3, 12-3, 10-3, 14-4, 12-4 and 10-4 w/ground Max 4
CJ6S to Furring Strip and Hat Channel Armored Cable (AC) 14-4, 12-2, 10-2, 8-2, 14-3, 12-3, 10-3, 14-4, 12-4 and 10-4 w/ground Max 4
Flexible Conduit (BX) 5/16", 3/8" Max 4
CJ6IN to Metal Stud (Canada only) Non-Metallic Sheathed Cable 14-2, 12-2, 10-2, 14-3, 12-3 and 10-3 w/ground Max 4
Application images Resources CAD
Video

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy