Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
PH4576.jpg image Hover to magnify image or click to enlarge
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details
Features
Specifications
Finish nVent CADDY Armour
Material Spring Steel
Conduit Size #10 or #12 Wire #8 or #9 Wire 3/16" or 1/4" Rod 1/8" - 1/4" Flange 5/16" - 3/8" Flange 7/16" - 1/2" Flange
1/2" EMT K8 K8 K8 K8 K12 K12
1/2" Rigid K8 K12 K12 K12 K12 K16
3/4" EMT K12 K12 K12 K12 K16 K16
3/4" Rigid K12 K12 K16 K16 K20 K20
1" EMT - K16 K16 K16 K20 K20
1" Rigid - - - K20 K20 K20
1 1/4" EMT - K20 K20 K20 - -
Cable Size #12 Wire #8, #9, #10 Wire
14-2 (.433" - .475" OD) KX KX
14-3 (.453" - .500" OD) KX KX
12-2 (.467" - .510" OD) KX KX
12-3 (.489" - .535" OD) KX K8
Diagrams
Application images Resources CAD
Video
CADDY TV Episode 16 - Rick Gets Serious about CADDY ARMOUR and Spring Steel

Play

nVent CADDY K20 Cable/Conduit to Rod Clip - Plastic Conduit to Rod Installation

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy