Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
PH38647.jpg image Hover to magnify image or click to enlarge

Adjustable I-Beam Adapter

This code-compliant Structural Attachment is part of the nVent CADDY line of innovative rigid bracing system, designed to provide superior performance and meet the highest seismic load requirements. Its innovative design allows quick and easy installation onto a wide range of steel I-Beams. It is ready to use out of the box, eliminating the need for pre-assembly or loose hardware and its snap-off bolts make inspection of seismic sway braces simple.

Read more Read less
  • OSHPD
  • FM Approved, Seismic
  • cUL
  • UL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details
Features
Specifications
Finish Electrogalvanized
Material Steel
UL Loads
Part Number Structure Attachment Fitting Flange Thickness Brace Member Load Rating
CSBS3xxx CSBU1xxx 1/4" - 3/8" 1" - 2" Sch. 40 NPS 1500 lb
3/8" - 3/4" 1700 lb
CSBURC12 1/4" - 3/4" CSB12CBL 418 lb
CSB18CBL 772 lb
CSB36CBL 1100 lb
CSBS4xxx CSBU1xxx 1/4" - 3/8" 1" - 2" Sch. 40 NPS 1500 lb
3/8" - 3/4" 1700 lb
CSBURC12 1/4" - 3/4" CSB12CBL 418 lb
CSB18CBL 772 lb
CSB36CBL 1100 lb
CSBS5xxx CSBU1xxx 3/4" - 1-1/4" 1" - 2" Sch. 40 NPS 1700 lb
CSBURC12 3/4" - 1-1/4" CSB12CBL 418 lb
CSB18CBL 772 lb
CSB36CBL 1100 lb
FM Loads
Part Number Horizontal Capacity per Installation Angle from Vertical
Perpendicular to Structure Parallel to Structure
30°- 44° 45°- 59° 60°- 74° 75°- 90° 30°- 44° 45°- 59° 60°- 74° 75°- 90°
CSBS3xxx 1180 lb 2210 lb 2830 lb 2940 lb 820 lb 1380 lb 2080 lb 3010 lb
CSBS4xxx 1180 lb 2210 lb 2830 lb 2940 lb 820 lb 1380 lb 2080 lb 3010 lb
CSBS5xxx 1220 lb 2140 lb 2580 lb 2870 lb 1100 lb 1820 lb 2190 lb 2680 lb
Diagrams
Application images Resources
Video
nVent CADDY Total Stamped Seismic Installation

Play

Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy