Skip to main content
A10000334

Sized Up QuickTerm Termination Kit

nVent PYROTENAX Sized up QuickTerm Termination Kit is a range of kits used to field-terminate #6 AWG and larger single conductor copper sheathed mineral insulated (MI) wiring cable in non-hazardous areas. It is sized-up, allowing the MI solid conductor to be joined to a larger size flexible tail with a compression connector. It contains enough material to terminate two cable ends, with a special tape provided to seal the end of the MI cable.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Max Operating Temperature 90 °C
Max Operating Temperature 194 °F
Voltage Rating 600 V
Data Copied
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing