Pyropak Termination Kit
Pyropak Termination Kit
nVent PYROTENAX Pyropak Termination Kit is a range of mineral insulated (MI) termination kits for 8 AWG and 10 AWG single conductor and all multiconductor copper sheathed cables. The cable end is sealed using either a mastic or epoxy sealing compound, depending on the temperature rating required. Each kit contains enough material to terminate two cable ends. To reduce installation time, MI wiring cables can be supplied with factory terminated ends, using brass gland connectors and epoxy sealed cable ends.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Easy to use
- Reliable during long life: 30 year product warranty available
Specifications
Max Operating Temperature | 105 °C |
Max Operating Temperature | 221 °F |
Voltage Rating | 600 V max |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.