Skip to main content
A10000330

System 1850Z Jacketed Fire Rated Cable

nVent PYROTENAX System 1850Z Jacketed Fire Rated Cable is a range of mineral insulated (MI) 2-hour fire-rated wiring cable for critical and essential circuit protection. It consists of solid copper conductors, in a continuous copper sheath, with a low smoke zero halogen (LSZH) jacket. Developed for transit tunnel applications, it may also be used in other areas where corrosion due to moisture may be of concern. Cable terminations are typically field installed. Factory terminated wiring units are available in a range of sizes and lengths.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Max Continuous Operating Temperature 90 °C
Max Continuous Operating Temperature 194 °F
Max Exposure Temperature 1010 °C
Max Exposure Temperature 1850 °F
Conductor Surface Bare
Conductor Category Class 1 = Solid
Conductor Material Copper
Insulation Material Magnesium Oxide
Construction Seamless Copper
Data Copied
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing