Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to install
- Reliable during long life: 30 year product warranty available
Specifications
Specifications
- Material
- Brass
- Voltage Rating
- 600 V
- Max Operating Temperature
- 90 °C
- Max Operating Temperature
- 194
Catalog Number
|
Suitable for Cable Type
|
---|---|
STJ1/1-496 | 1/1-496 |
STJ1/1/0-512 | 1/1/0-512 |
STJ1/1/0-543/512 | 1/1/0-512 to 543/1 |
STJ1/10-277 | 1/10-277 |
STJ1/2-449 | 1/2-449 |
STJ1/2-449/465 | 1/2-449 to 465/1 |
STJ1/2/0-580 | 1/2/0-580 |
STJ1/2/0-580/590 | 1/2/0-580 to 590/1 |
STJ1/250-746 | 1/250-746 |
STJ1/3-449 | 1/3-449 |
STJ1/3/0-621 | 1/3/0-621 |
STJ1/3/0-621/637 | 1/3/0-621 to 637/1 |
STJ1/350-834 | 1/350-834 |
STJ1/4-402 | 1/4-402 |
STJ1/4/0-684 | 1/4/0-684 |
STJ1/4/0-684/699 | 1/4/0-684 to 699/1 |
STJ1/500-1000 | 1/500-1000 |
STJ1/6-340 | 1/6-340 |
STJ1/8-298 | 1/8-298 |
Specifications
- Material
- Brass
- Voltage Rating
- 600 V
- Max Operating Temperature
- 105 °C
- Max Operating Temperature
- 221
Catalog Number
|
Suitable for Cable Type
|
---|---|
STJ4/0-699/11/4 | 699/1 (4/0) |
STJ2/1-975 | 2/1-975 |
STJ2/10-449 | 2/10-449 |
STJ2/12-402 | 2/12-402 |
STJ2/14-371 | 2/14-371 |
STJ2/16-246T | 2/16-246T |
STJ2/16-340 | 2/16-340 |
STJ2/16-364TS | 2/16-364TS |
STJ2/18-215T | 2/18-215T |
STJ2/18-324TS | 2/18-324TS |
STJ2/2-865 | 2/2-865 |
STJ3/10-480 | 3/10-480 |
STJ3/12-480 | 3/12-480 |
STJ3/14-387 | 3/14-387 |
STJ3/16-355 | 3/16-355 |
STJ3/3-834 | 3/3-834 |
STJ3/4-746 | 3/4-746 |
STJ3/6-621 | 3/6-621 |
STJ3/8-590 | 3/8-590 |
STJ4/10-590 | 4/10-590 |
STJ4/12-465 | 4/12-465 |
STJ4/14-465 | 4/14-465 |
STJ4/16-387 | 4/16-387 |
STJ4/6-730 | 4/6-730 |
STJ4/8-590 | 4/8-590 |
STJ7/10-621 | 7/10-621 |
STJ7/12-543 | 7/12-543 |
STJ7/14-496 | 7/14-496 |