Skip to main content
A10000319

Brass Plate

nVent PYROTENAX Brass Plate are a range of brass plates used to avoid induction heating of ferrous metal enclosures where single conductor cables pass through the wall of the enclosure. Available with various numbers of holes and hole sizes. Custom sizes available.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Contact Material Brass
Voltage Rating 600 V max
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing