Sized Up QuickTerm Termination Kit
Sized Up QuickTerm Termination Kit
nVent PYROTENAX Sized up QuickTerm Termination Kit is a range of kits used to field-terminate #6 AWG and larger single conductor copper sheathed mineral insulated (MI) wiring cable in non-hazardous areas. It is sized-up, allowing the MI solid conductor to be joined to a larger size flexible tail with a compression connector. It contains enough material to terminate two cable ends, with a special tape provided to seal the end of the MI cable.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple to install: reduces the time required to make the cable termination
- Includes a special connector to splice the solid mineral insulated (MI) conductor to a flexible tail
- Improved flexibility of the tail in the cabinet or enclosure
- Reliable during long life: 30 year product warranty available
Specifications
Max Operating Temperature | 90 °C |
Max Operating Temperature | 194 °F |
Voltage Rating | 600 V |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.