Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Ultimate performance: fireproof, no smoke generation, zero halogens, high mechanical strength and corrosion resistance, waterproof and non-ageing
- UL fire-resistive classified, does not require additional conduit or fireproofing
- UL Classified/ ULC Listed: tested to the UL 2196/ULC-S139 fire test standards
- Meets requirements of an Electrical Circuit Protective System, as referred to in Articles 695 and 700 of the National Electrical Code (NEC)
- System 1850 appears in Electrical Circuit Integrity System (FHIT and FHIT7) of the UL/ULC Fire Resistance Directory
- Complies with wet-location and LSZH requirements for transit applications as outlined in NFPA 130
- Reliable during long life: 30 year product warranty available
Specifications
Specifications
- Voltage Rating
- 600 V
- Construction
- Seamless Copper
- Conductor Category
- Class 1 = Solid
- Conductor Material
- Copper
- Conductor Surface
- Bare
- Insulation Material
- Magnesium Oxide
- Max Continuous Operating Temperature
- 250 °C
- Max Continuous Operating Temperature
- 482
- Max Exposure Temperature
- 1850
- Max Exposure Temperature
- 1010 °C
Catalog Number
|
Item Name
|
Conductor Quantity
|
AWG Size
|
---|---|---|---|
2/1-975 | 2C/1AWG/SYS 1850/600V | 2 | 1 |
2/10-449 | 2C/10AWG/SYS 1850/600V | 2 | 10 |
2/12-402 | 2C/12AWG/SYS 1850/600V | 2 | 12 |
2/14-371 | 2C/14AWG/SYS 1850/600V | 2 | 14 |
2/16-340 | 2C/16AWG/SYS 1850/600V | 2 | 16 |
2/2-865 | 2C/2AWG/SYS 1850/600V | 2 | 2 |
2/3-768 | 2C/3AWG/SYS 1850/600V | 2 | 3 |
2/4-684 | 2C/4AWG/SYS 1850/600V | 2 | 4 |
2/6-590 | 2C/6AWG/SYS 1850/600V | 2 | 6 |
2/8-512 | 2C/8AWG/SYS 1850/600V | 2 | 8 |
4/10-590 | 4C/10AWG/SYS 1850/600V | 4 | 10 |
4/12-465 | 4C/12AWG/SYS 1850/600V | 4 | 12 |
4/14-465 | 4C/14AWG/SYS 1850/600V | 4 | 14 |
4/16-387 | 4C/16AWG/SYS 1850/600V | 4 | 16 |
4/6-730 | 4C/6AWG/SYS 1850/600V | 4 | 6 |
4/8-590 | 4C/8AWG/SYS 1850/600V | 4 | 8 |
7/10-621 | 7C/10AWG/SYS 1850/600V | 7 | 10 |
7/12-543 | 7C/12AWG/SYS 1850/600V | 7 | 12 |
7/14-496 | 7C/14AWG/SYS 1850/600V | 7 | 14 |
7/16-449 | 7C/16AWG/SYS 1850/600V | 7 | 16 |
7/8-710 | 7C/8AWG/SYS 1850/600V | 7 | 8 |
1/1-496 | 1C/1AWG/SYS 1850/600V | 1 | 1 |
1/1/0-512 | 1C/1/0AWG/SYS 1850/600V | 1 | 1/0 |
1/10-277 | 1C/10AWG/SYS 1850/600V | 1 | 10 |
1/2-449 | 1C/2AWG/SYS 1850/600V | 1 | 2 |
1/2/0-580 | 1C/2/0AWG/SYS 1850/600V | 1 | 2/0 |
1/250-746 | 1C/250KCMIL/SYS 1850/600V | 1 | 250 kcmil |
1/3-449 | 1C/3AWG/SYS 1850/600V | 1 | 3 |
1/3/0-621 | 1C/3/0AWG/SYS 1850/600V | 1 | 3/0 |
1/350-834 | 1C/350KCMIL/SYS 1850/600V | 1 | 350 kcmil |
1/4-402 | 1C/4AWG/SYS 1850/600V | 1 | 4 |
1/4/0-684 | 1C/4/0AWG/SYS 1850/600V | 1 | 4/0 |
1/500-1000 | 1C/500KCMIL/SYS 1850/600V | 1 | 500 kcmil |
1/6-340 | 1C/6AWG/SYS 1850/600V | 1 | 6 |
1/8-298 | 1C/8AWG/SYS 1850/600V | 1 | #8 |
3/10-480 | 3C/10AWG/SYS 1850/600V | 3 | 10 |
3/12-480 | 3C/12AWG/SYS 1850/600V | 3 | 12 |
3/14-387 | 3C/14AWG/SYS 1850/600V | 3 | 14 |
3/16-355 | 3C/16AWG/SYS 1850/600V | 3 | 16 |
3/3-834 | 3C/3AWG/SYS 1850/600V | 3 | 3 |
3/4-746 | 3C/4AWG/SYS 1850/600V | 3 | 4 |
3/6-621 | 3C/6AWG/SYS 1850/600V | 3 | 6 |
3/8-590 | 3C/8AWG/SYS 1850/600V | 3 | 8 |
Specifications
- Voltage Rating
- 300 V
- Construction
- Seamless Copper
- Conductor Category
- Class 1 = Solid
- Conductor Material
- Copper
- Conductor Surface
- Bare
- Insulation Material
- Magnesium Oxide
- Max Continuous Operating Temperature
- 250 °C
- Max Continuous Operating Temperature
- 482
- Max Exposure Temperature
- 1850
- Max Exposure Temperature
- 1010 °C
Catalog Number
|
Item Name
|
Conductor Quantity
|
AWG Size
|
---|---|---|---|
2/16-364TS | 2C/16AWG/SHTWPR SYS 1850/300V | 2 | 16 |
2/18-324TS | 2C/18AWG/SHTWPR SYS 1850/300V | 2 | 18 |
2/16-246T | 2C/16AWG/TWPR SYS 1850/300V | 2 | 16 |
2/18-215T | 2C/18AWG/TWPR SYS 1850/300V | 2 | 18 |