Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Easy to use
- Reliable during long life: 30 year product warranty available
Specifications
Specifications
- Voltage Rating
- ≤ 600 V
- Max Operating Temperature
- 105 °C
- Max Operating Temperature
- 221
- Tail size
- 90 cm
- Tail Size
- 36
Catalog Number
|
Suitable for Cable Type
|
Thread Size
|
Thread Type
|
---|---|---|---|
PPK5 | 2/12-402 | 1/2" | NPT |
PPK30 | 2/14-371 | 1/2" | NPT |
PPK32 | 2/16-340 | 1/2" | NPT |
PPK9 | 3/10-480 | 3/4" | NPT |
PPK11 | 3/12-480 | 3/4" | NPT |
PPK35 | 3/3-834 | 1-1/4" | NPT |
PPK15 | 3/4-746 | 1-1/4" | NPT |
PPK14 | 3/6-621 | 3/4" | NPT |
PPK12 | 3/8-590 | 3/4" | NPT |
PPK36 | 4/10-590 | 3/4" | NPT |
PPK37 | 4/6-730 | 1-1/4" | NPT |
Specifications
- Voltage Rating
- ≤ 600 V
- Max Operating Temperature
- 105 °C
- Max Operating Temperature
- 221
- Tail size
- 30 cm
- Tail Size
- 12
Catalog Number
|
Suitable for Cable Type
|
Thread Size
|
Thread Type
|
---|---|---|---|
PPK4 | 2/12-402 | 1/2" | NPT |
PPK2 | 2/14-371 | 1/2" | NPT |
PPK31 | 2/16-246T | 3/4" | NPT |
PPK1 | 2/16-340 | 1/2" | NPT |
PPK33 | 2/16-364TS | 3/4" | NPT |
PPK34 | 2/18-215T | 1/2" | NPT |
PPK6 | 2/18-324TS | 1/2" | NPT |
PPK8 | 3/10-480 | 3/4" | NPT |
PPK10 | 3/12-480 | 3/4" | NPT |
PPK3 | 3/14-387 | 1/2" | NPT |
PPK13 | 3/6-621 | 3/4" | NPT |
PPK7 | 4/14-465 | 3/4" | NPT |