Hose Clamp for Banding Cables
Hose Clamp for Banding Cables
nVent PYROTENAX Hose Clamp for Banding Cables are adjustable stainless steel pipe straps used to band mineral insulated (MI) cables in triplex or quadruplex between structural support points. Not part of the structural support system. WPS-01 For 0.275" to 0.621" OD cable. WPS-03 For 0.684" to 1.0" OD cable.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple to install
- Reliable during long life: 30 year product warranty available
Specifications
Material | Stainless Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.